COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTEE-Z series backward curve centrifugal fans include a
compact radial fan with high airflow performance and long-term
reliability. They can withstand high pressure during operation at
low noise levels, are moisture resistant, and allow easy
installation in complex systems and in wet environments.
Each fan includes an outer rotor motor with maintenance-free
operation and has a long life expectancy up to 50,000 hours. It
also includes a built-in automatic reset thermal protector and
dual ball bearings.
The fan blades include an advanced aerodynamic design
resulting in high efficiency and low noise.
Insulation Class: F
Protection Class: IP44
compact radial fan with high airflow performance and long-term
reliability. They can withstand high pressure during operation at
low noise levels, are moisture resistant, and allow easy
installation in complex systems and in wet environments.
Each fan includes an outer rotor motor with maintenance-free
operation and has a long life expectancy up to 50,000 hours. It
also includes a built-in automatic reset thermal protector and
dual ball bearings.
The fan blades include an advanced aerodynamic design
resulting in high efficiency and low noise.
Insulation Class: F
Protection Class: IP44
Unit of Measure
Specifications
Voltage |
N/A 220 to 240 V |
Frequency |
N/A 50 Hz |
Current |
N/A 0.49 A |
Power |
N/A 98 Watts |
Speed |
N/A 2600 rpm |
Airflow |
N/A 471 cfm800 m³/h |
Pressure |
N/A 1.56 inH2O39.62 mmAq388 Pa |
Noise |
N/A 66.5 dBA |
Weight |
N/A 1.5 kg |

