COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A DC Fan |
Length A |
N/A 6.3 in160 mm |
Length B |
N/A 6.7 in170 mm |
Length C |
N/A 7.5 in190 mm |
Rated Voltage |
N/A 12 V |
Rated Current |
N/A 0.13 A |
Speed |
N/A 3550 rpm |
Maximum Pressure |
N/A 1.3 mmAq0.051 inH2O |
Maximum Air Flow |
N/A 0.35 m³/min12 ft³/min |
Noise |
N/A 31 dBA |
Weight |
N/A 100 g |
Motor |
N/A DC Brushless Type |
Bearing |
N/A Ball |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
