COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Length A |
N/A 16.5 in420 mm |
Length B |
N/A 16.2 in412 mm |
Length C |
N/A 19.3 in490 mm |
Rated Voltage |
N/A 24 V |
Rated Current |
N/A 0.32 A |
Speed |
N/A 1150 rpm |
Pressure (P) |
N/A 2.3 mmAq0.09 inH2O |
Air Flow Q |
N/A 5.1 m³/min180 ft³/min |
Noise |
N/A 41 dBA |
Weight |
N/A 1110 g |
Bearing |
N/A Ball |
Motor |
N/A DC Brushless Type 3-phase |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
Fan Type |
N/A Cross Flow DC Fan |
