COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A DC Fan |
Length B |
N/A 25.2 in640 mm |
Length C |
N/A 26.4 in670 mm |
Size D |
N/A 38 mm1.5 in |
Rated Voltage |
N/A 24 V |
Rated Current |
N/A 0.26 A |
Speed |
N/A 1800 rpm |
Maximum Pressure |
N/A 1.4 mmAq0.055 inH2O |
Maximum Air Flow |
N/A 3.7 m³/min131 ft³/min |
Noise |
N/A 39 dBA |
Weight |
N/A 690 g |
Blower |
N/A Double |
Bearing |
N/A Ball |
Motor |
N/A DC Brushless Type 3-phase |
Length A |
N/A 24.8 in630 mm |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
