COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A DC Fan |
Length A |
N/A 14.2 in360 mm |
Length B |
N/A 14.6 in370 mm |
Length C |
N/A 15.7 in400 mm |
Size D |
N/A 38 mm1.5 in |
Rated Voltage |
N/A 24 V |
Rated Current |
N/A 0.35 A |
Speed |
N/A 2400 rpm |
Maximum Pressure |
N/A 1.6 mmAq0.06 inH2O |
Maximum Air Flow |
N/A 2.8 m³/min99 ft³/min |
Noise |
N/A 37 dBA |
Weight |
N/A 440 g |
Bearing |
N/A Ball |
Motor |
N/A DC Brushless Type 3-phase |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
