COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A DC Fan |
Length A |
N/A 6.3 in160 mm |
Length B |
N/A 6.7 in170 mm |
Length C |
N/A 7.7 in195 mm |
Size D |
N/A 31 mm1.2 in |
Rated Voltage |
N/A 12 V |
Rated Current |
N/A 0.29 A |
Speed |
N/A 2300 rpm |
Maximum Pressure |
N/A 1.2 mmAq0.05 inH2O |
Maximum Air Flow |
N/A 1.1 m³/min39 ft³/min |
Noise |
N/A 38 dBA |
Weight |
N/A 240 g |
Bearing |
N/A Ball |
Motor |
N/A DC Brushless Type 3-phase |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
