COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
145mm (5.7in) to 347mm (13.7in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 1.5mmAq (0.059inH2O) to 1.9mmAq (0.074inH2O), Maximum Air Flow: 21CFM (0.6m3/min) to 49CFM (1.3m3/min). CE, UL listed.
Unit of Measure
Specifications
Shipping Weight |
N/A 160 g |
Fan Type |
N/A DC Fan |
Motor |
N/A DC Brushless Type |
Length A |
N/A 98 mm |
Length B |
N/A 132 mm |
Length C |
N/A 145 mm |
Rated Voltage |
N/A 24 V |
Rated Current |
N/A 0.15 A |
Speed |
N/A 3200 rpm |
Maximum Pressure |
N/A 1.9 mmAq |
Maximum Air Flow |
N/A 0.6 m³/min |
CFM |
N/A 21 |
Noise |
N/A 29 dBA |
Safety Approval |
N/A CE UL |
Weight |
N/A 0.160 kg |
