COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
324mm (12.8in) to 360mm (14.2in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 1.0mmAq (0.039inH2O) to 1.1mmAq (0.043inH2O), Maximum Air Flow: 67CFM (1.9m3/min) to 74CFM (2.1m3/min). CE listed.
Unit of Measure
Specifications
Shipping Weight |
N/A 500 g |
Fan Type |
N/A DC Fan |
Motor |
N/A DC Brushless Type |
Length A |
N/A 296 mm |
Length B |
N/A 304 mm |
Length C |
N/A 360 mm |
Rated Voltage |
N/A 12 V |
Rated Current |
N/A 0.40 A |
Speed |
N/A 2800 rpm |
Maximum Pressure |
N/A 1.1 mmAq |
Maximum Air Flow |
N/A 2.1 m³/min |
CFM |
N/A 74 |
Noise |
N/A 39 dBA |
Safety Approval |
N/A CE |
Weight |
N/A 0.500 kg |
