COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
324mm (12.8in) to 360mm (14.2in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 1.0mmAq (0.039inH2O) to 1.1mmAq (0.043inH2O), Maximum Air Flow: 67CFM (1.9m3/min) to 74CFM (2.1m3/min). CE listed.
Unit of Measure
Specifications
Shipping Weight |
N/A 480 g |
Fan Type |
N/A DC Fan |
Motor |
N/A DC Brushless Type |
Length A |
N/A 260 mm |
Length B |
N/A 268 mm |
Length C |
N/A 324 mm |
Rated Voltage |
N/A 24 V |
Rated Current |
N/A 0.30 A |
Speed |
N/A 2600 rpm |
Maximum Pressure |
N/A 1.0 mmAq |
Maximum Air Flow |
N/A 1.9 m³/min |
CFM |
N/A 67 |
Noise |
N/A 37 dBA |
Safety Approval |
N/A CE |
Weight |
N/A 0.480 kg |
