COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
485mm (19.1in) to 665mm (26.2in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 1.9mmAq (0.074inH2O), Maximum Air Flow: 166CFM (4.7m3/min) to 212CFM (6.0m3/min). CE listed.
Unit of Measure
Specifications
Shipping Weight |
N/A 1500 g |
Fan Type |
N/A DC Fan |
Motor |
N/A DC Brushless Type |
Length A |
N/A 606 mm |
Length B |
N/A 623 mm |
Length C |
N/A 665 mm |
Rated Voltage |
N/A 24 V |
Rated Current |
N/A 0.40 A |
Speed |
N/A 1200 rpm |
Maximum Pressure |
N/A 1.9 mmAq |
Maximum Air Flow |
N/A 6.0 m³/min |
CFM |
N/A 212 |
Noise |
N/A 35 dBA |
Safety Approval |
N/A CE |
Weight |
N/A 1.5 kg |
