COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
183mm (7.2in) to 489mm (19.3in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 1.7mmAq (0.066inH2O) to 5.1mmAq (0.200inH2O), Maximum Air Flow: 60CFM (1.7m3/min) to 156CFM (4.4m3/min). CE listed.
Unit of Measure
Specifications
Shipping Weight |
N/A 1000 g |
Fan Type |
N/A DC Fan |
Motor |
N/A DC Brushless Type |
Length A |
N/A 429 mm |
Length B |
N/A 444 mm |
Length C |
N/A 489 mm |
Rated Voltage |
N/A 24 V |
Rated Current |
N/A 0.30 A |
Speed |
N/A 1400 rpm |
Maximum Pressure |
N/A 1.7 mmAq |
Maximum Air Flow |
N/A 4.4 m³/min |
CFM |
N/A 156 |
Noise |
N/A 38 dBA |
Safety Approval |
N/A CE |
Weight |
N/A 1 kg |
