COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
183mm (7.2in) to 489mm (19.3in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 1.7mmAq (0.066inH2O) to 5.1mmAq (0.200inH2O), Maximum Air Flow: 60CFM (1.7m3/min) to 156CFM (4.4m3/min). CE listed.
Unit of Measure
Specifications
Shipping Weight |
N/A 700 g |
Fan Type |
N/A DC Fan |
Motor |
N/A DC Brushless Type |
Length A |
N/A 184 mm |
Length B |
N/A 199 mm |
Length C |
N/A 244 mm |
Rated Voltage |
N/A 12 V |
Rated Current |
N/A 0.80 A |
Speed |
N/A 2200 rpm |
Maximum Pressure |
N/A 3.8 mmAq |
Maximum Air Flow |
N/A 2.5 m³/min |
CFM |
N/A 88 |
Noise |
N/A 44 dBA |
Safety Approval |
N/A CE |
Weight |
N/A 0.7 kg |
