COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Type |
N/A Nano Carbon (STANDARD) |
Outer Diameter |
N/A 32 mm |
Inner Diameter |
N/A 8 mm |
Reference Temperature Rise |
N/A 30 ºC |
Note for Reference Temperature Rise |
N/A Please note that the Temperature Rise value is for reference only. The actual temperature rise is dependent on the ambient environment and the application of the flexible heater. |
Resistance |
N/A 8.88 Ohm |
Power |
N/A 1.01 Watts |
Power Density |
N/A 0.13 W/cm² |
Current |
N/A 0.337 A |
DC Voltage |
N/A 3 V |
Industry Standards/Certifications |
N/A CE Recognized CRU®US Recognized Reach Compliant Restriction of Hazardous Substances (RoHS) Compliant |
Heater Material |
N/A Nano Carbon Silicon |
Shape |
N/A Round |
Lead Wire Length |
N/A 210 mm |
Note for Lead Wire Length |
N/A The length of the lead wires will be 210 mm unless otherwise specified. |
Note
Note |
N/A
Standard Model. The delivery time for this model is shorter. If the heater requires a higher heat-up rate or higher power density (>0.8W/cm2), make sure a temperature sensor or thermostat is installed to prevent overheating causing damage to products. Dimensions and specifications are subject to change without notice. |
