COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
40 x 40 x 28mm (1.57 x 1.57 x 1.10in). Ball bearings, reinforced thermoplastic PBT impeller, class UL94V-0, 24V, 11 CFM. UL, cUL, CE listed. Auto Start with Locked Rotor Protection, Rotation Detection. RoHS compliant.
Unit of Measure
Specifications
Voltage |
N/A 24 V |
Direct Current (DC) Operating Voltage Range |
N/A 12~27.6 V |
Rated Current |
N/A 0.16 A |
Power |
N/A 3.8 Watts |
Speed |
N/A 8800 rpm |
Airflow (Q) |
N/A 0.31 ft³/min |
Pressure (P) |
N/A 8.1 mmAq |
Noise |
N/A 36 dBA |
Frame |
N/A Thermoplastic PBT + 30% GF, UL94-V0 |
Impeller |
N/A Thermoplastic PBT + 15% GF, UL94-V0 |
Lead Wire Rating |
N/A Underwriters Laboratories (UL1007) (+) Red; (-) Black |
Lead Wire Thickness |
N/A 24 AWG |
Lead Wire Diameter |
N/A 260 mm |
Operating Temperature |
N/A -40 to +70 ºC |
Operating Life |
N/A 50000 hours |
Industry Standards/Certifications |
N/A Underwriters Laboratories (UL) |
