COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
120 x 120 x 32mm (4.72 x 4.72 x 1.26in.)
12V, 24V, 48V
107.49~239.93 CFM (3.04~6.79 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 240±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
12V, 24V, 48V
107.49~239.93 CFM (3.04~6.79 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 240±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Unit of Measure
Specifications
| Dimensions
| Control Features
| Applications
| Rugged Design for Effective Cooling
| Intelligent Motion Control
| Additional Information
| Note
Specifications
Brands |
N/A Pelonis Technologies |
Series |
N/A 1232-5 |
Curve |
N/A 3 |
Voltage |
N/A 24 V |
Direct Current (DC) Operating Voltage Range |
N/A 15~27 V |
Label Current |
N/A 0.416 A |
Rated Current |
N/A 0.250 A |
Power |
N/A 6.00 Watts |
Speed |
N/A 3250 rpm |
Airflow (Q) |
N/A 134.21 ft³/min3.80 m³/min |
Pressure (P) |
N/A 9.77 mmAq0.38 inH2O |
Noise |
N/A 47.92 dBA |
Frame |
N/A Thermoplastic PBT + 30% GF, UL94-V0 |
Impeller |
N/A Thermoplastic PBT + 15% GF, UL94-V0 |
Lead Wire Rating |
N/A Underwriters Laboratories (UL1007) (+) Red; (-) Black |
Lead Wire Thickness |
N/A 24 AWG |
Lead Wire Diameter |
N/A 240 mm |
Lead Wire Diameter Tolerance (±) |
N/A 10 mm |
Operating Temperature |
N/A -10~+70 ºC |
Operating Life |
N/A 70,000 hours |
Industry Standards/Certifications |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) Compliant Underwriters Laboratories (UL) |
Control Features
Standard |
N/A 1b:Auto Restart (AS) Ingress Protection (IP51) |
Optional |
N/A 1a:Inrush Current Protection 2a:Tachometer (Frequency Generator) 2b:Rotation Detection 2c:Rotation Detector Complement (RDb) 2d:Life Detection 3a:DC Voltage Signal Control 3b: Current Source Signal Control 3c:Pulse With Modulation Signal Control 5a:Automatic Temperature Control 5b:Manual Variable Resistor Control 6:Current Limit Control 7:Fixed Constant Speed Ingress Protection (IP54) Ingress Protection (IP56) Ingress Protection (IP67) |
Applications
Applications |
N/A
HVAC Compact Electronics Medical Devices Industrial Automation Aerospace & Defense Automotive Products |
Rugged Design for Effective Cooling
Rugged Design for Effective Cooling |
N/A The Intelligent Motion series Brushless DC Axial fans ensure effective cooling via innovative multi-blade impeller designs that improve airflow performance. They also include IP51, IP54, IP56, or IP67 levels of dust and moisture protection for applications that are used in moderate to very harsh environmental conditions. |
Intelligent Motion Control
Intelligent Motion Control |
N/A
The Intelligent Motion series Brushless DC Axial fans include full-wave in-board circuit designs with multiple features that create air movement “intelligence”. By using controls that are programmable, voltage fluctuations from power supplies are reduced, protection is enhanced, and optimum performance is ensured. Intelligent Motion Controls improve operating efficiency and are ideal for green applications. Additional benefits include the following:
|
