COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
97 x 94 x 33mm (3.81 x 3.70 x 1.30in). Reinforced Plastic PBT, Class UL94V-0. Optional features include alarm output, tachometer, and thermal speed control. CE, UL, cUL, and TUV listed.
Unit of Measure
Specifications
Bearing System |
N/A Ball |
Voltage |
N/A 48.0 V |
Voltage Range (V) |
N/A 24.0V to 55.2V |
Current |
N/A 0.30 A |
Speed |
N/A 3300 rpm |
Airflow (Q) |
N/A 37.04 m³/h0.62 m³/min21.9 cfm |
Pressure (P) |
N/A 20.8 mmAq0.82 inH2O |
Noise |
N/A 50 dBA |
Dielectric Strength |
N/A 500 VAC (1mA/1min) or 600 VAC (2 Sec) |
Insulation Resistance |
N/A >500M? mO |
Motor |
N/A Brushless DC with permanent magnet |
Frame |
N/A Reinforced Plastic PBT, Class UL94V-0) |
Impeller |
N/A Reinforced Plastic PBT, Class UL94V-0) |
Lead Wires (L) |
N/A UL1007, 24AWG/300mm; Red(+); Black (-) |
Weight |
N/A 0.165 kg5.82 oz |
Operating Temperature |
N/A -10 to +70 ºC |
Storage Temperature |
N/A -40 to +80 ºC |
Acoustical |
N/A Anechoic chamber at free air. Measured at 1 meter from the fan and perpendicular to the direction of the airflow. |
Protection |
N/A Polarity Protection |
Startup Voltage |
N/A 24 |
Tolerances |
N/A +/-10% on rated current and speed |
Life Expectancy |
N/A 50,000 hrs. |
