COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
51 x 51 x 15mm (2.0 x 2.0 x 0.59in). Airflow: 2.4 CFM to 4.4 CFM. Frame/Impeller: Reinforced Plastic PBT, Class UL94V-0, Dual Ball Bearings. Available in 5V, 12V, and 24V. CE, UL, and cUL listed. RoHS Compliant.
Optional Intelligent Motion Controls: Tachometer, Rotation Detector
Optional Intelligent Motion Controls: Tachometer, Rotation Detector
Unit of Measure
Specifications
Bearing System |
N/A Ball |
Voltage |
N/A 12.0 V |
Voltage Range (V) |
N/A 6.0V to 13.8V |
Current |
N/A 0.09 A |
Speed |
N/A 4000 rpm |
Airflow (Q) |
N/A 57.6 m³/h0.96 m³/min3.43 cfm |
Pressure (P) |
N/A 7.41 mmAq0.29 inH2O |
Noise |
N/A 35 dBA |
Dielectric Strength |
N/A 1500VAC (1mA/1min) or 600VAC (2 sec) |
Insulation Resistance |
N/A >500M? mO |
Motor |
N/A Brushless DC with permanent magnet |
Frame |
N/A Reinforced Plastic PBT, Class UL94V-0) |
Impeller |
N/A Reinforced Plastic PBT, Class UL94V-0) |
Lead Wires (L) |
N/A UL1007, 28AWG/300mm; Red(+); Black |
Weight |
N/A 0.260 kg0.91 oz |
Operating Temperature |
N/A -10 to +70 ºC |
Storage Temperature |
N/A -40 to +80 ºC |
Acoustical |
N/A Anechoic chamber at free air. |
Protection |
N/A Polarity Protection |
Startup Voltage |
N/A 6 |
Tolerances |
N/A +/-10% on rated current and speed |
Life Expectancy |
N/A 50,000 hrs. |
