COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
182 x 171 x 82mm (7.20 x 6.70 x 3.20in). Airflow: 137 CFM. Frame/Impeller: Aluminum, Dual Ball Bearings. Available in 24V and 48V. CE, UL, and cUL listed. RoHS Compliant.
Optional Intelligent Motion Controls: Tachometer, Rotation Detector, PWM
Optional Intelligent Motion Controls: Tachometer, Rotation Detector, PWM
Unit of Measure
Bearing System |
N/A Ball |
Voltage |
N/A 48.0 V |
Voltage Range (V) |
N/A 24.0V to 55.2V |
Current |
N/A 1.1 A |
Speed (rpm) |
N/A 2000 |
Noise |
N/A 63 dBA |
Pressure (P) |
N/A 63.8 mmAq2.51 inH2O |
Airflow (Q) |
N/A 232.2 m³/h3.87 m³/min136.8 cfm |
Dielectric Strength |
N/A 1500VAC (1mA/1min) or 600VAC (2 sec) |
Frame |
N/A Aluminum |
Impeller |
N/A Aluminum |
Lead Wires (L) |
N/A UL1007, 28AWG/300mm; Red(+); Black |
Operating Temperature |
N/A -10 to +70 ºC |
Storage Temperature |
N/A -40 to +80 ºC |
Protection |
N/A Polarity Protection |
Tolerances |
N/A +/-10% on rated current and speed |
Life Expectancy |
N/A 50,000 hrs. |
