COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
120 x 120 x 32mm (4.72 x 4.72 x 1.26in). Airflow: 25.0 CFM to 33.1 CFM. Frame/Impeller: Reinforced Plastic PBT, Class UL94V-0, Dual Ball Bearings. Available in 12V, 24V and 48V. CE, UL, and cUL listed. RoHS Compliant.
Optional Intelligent Motion Controls: Tachometer, Rotation Detector
Optional Intelligent Motion Controls: Tachometer, Rotation Detector
Unit of Measure
Specifications
Bearing System |
N/A Ball |
Voltage |
N/A 12.0 V |
Voltage Range (V) |
N/A 6.0V to 13.8V |
Current |
N/A 0.87 A |
Speed |
N/A 2100 rpm |
Airflow (Q) |
N/A 56.24 m³/h0.94 m³/min33.10 cfm |
Pressure (P) |
N/A 20.10 mmAq0.79 inH2O |
Noise |
N/A 51 dBA |
Dielectric Strength |
N/A 1500VAC (1mA/1min) or 600VAC (2 sec) |
Insulation Resistance |
N/A >500M? mO |
Motor |
N/A Brushless DC with permanent magnet |
Frame |
N/A Reinforced Plastic PBT, Class UL94V-0 |
Impeller |
N/A Reinforced Plastic PBT, Class UL94V-0 |
Lead Wires (L) |
N/A UL1007, 24AWG/300mm; Red(+); Black (-) |
Weight |
N/A 0.260 kg9.17 oz |
Operating Temperature |
N/A -10 to +70 ºC at 35 to 85 % RH ºC |
Storage Temperature |
N/A -40 to +80ºC At 35-85% relative humidity ºC |
Acoustical |
N/A Anechoic chamber at free air. Measured at 1 meter from the fan and perpendicular to the direction of the airflow. |
Protection |
N/A Polarity Protection |
Startup Voltage |
N/A 6 |
Tolerances |
N/A +/-10% on rated current and speed |
Life Expectancy |
N/A 50,000 hrs. |
