COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
190 x 177 x 72 mm (7.60 x 6.97 x 2.83 in). Airflow: 85 CFM - 128 CFM. Frame/Impeller: PC/Aluminum, Dual Ball Bearings. Available in 12 V, 24 V, and 48 V. CE, UL, and cUL listed. RoHS Compliant.
Optional Intelligent Motion Controls: Inrush Current Protection, Tachometer (Frequency Generator), Rotation Detection, Rotation Detection Complement, Life Detection, Life Detection Complement, Voltage Signal Control, Current Signal Control, PWM Control, Over-Voltage Protection, Automatic Temperature Control, Variable Resistor Control, Current Limit Protection, Fixed Constant Speed, Programmable Constant Speed, IP54 Protection, IP56 Protection, IP67 Protection
Optional Intelligent Motion Controls: Inrush Current Protection, Tachometer (Frequency Generator), Rotation Detection, Rotation Detection Complement, Life Detection, Life Detection Complement, Voltage Signal Control, Current Signal Control, PWM Control, Over-Voltage Protection, Automatic Temperature Control, Variable Resistor Control, Current Limit Protection, Fixed Constant Speed, Programmable Constant Speed, IP54 Protection, IP56 Protection, IP67 Protection
Unit of Measure
Specifications
Bearing System |
N/A Dual Ball Bearing |
Voltage |
N/A 24.0 V |
Voltage Range (V) |
N/A 15 to 27 V |
Current |
N/A 0.500 A |
Speed |
N/A 1200 rpm |
Airflow (Q) |
N/A 144.6 m³/h2.41 m³/min85.15 cfm |
Pressure (P) |
N/A 22.83 mmAq0.90 inH2O |
Noise |
N/A 44.90 dBA |
Dielectric Strength |
N/A 500 VAC/1 min, 600 VAC/1 sec maximum 1 mA between power leads and frame. |
Motor |
N/A Brushless DC |
Frame |
N/A PC/Aluminum Die Cast Base |
Impeller |
N/A Aluminum |
Lead Wires (L) |
N/A UL1007, 24 AWG, Red (+), Black (-), 230 ± 10 mm |
Operating Temperature |
N/A -10 to +70 ºC at 45 to 85 % RH |
Storage Temperature |
N/A -40 to +90 ºC |
Acoustical |
N/A At rated voltage, in free air; background noise 16.8 dBA. 1 microphone is placed at a distance of one meter from the intake. |
Protection |
N/A Locked Rotor Protection IP51 Dust and Moisture Protection |
Life Expectancy |
N/A 70000 hrs. at 25 ºC, 65 % RH |
