COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
120 x 112 x 32mm (4.72 x 4.72 x 1.26 in). Airflow: 23 CFM to 43 CFM. Frame: Aluminum AD12 Base/Stainless Steel Housing, Impeller: Thermoplastic PBT + 15 % GF, UL94-V0. Dual Ball Bearings. Available in 12V, 24V and 48V. CE, UL, and cUL listed. RoHS Compliant.
Optional Intelligent Motion Controls: Inrush Current Protection, Tachometer (Frequency Generator), Rotation Detection, Rotation Detection Complement, Life Detection, Life Detection Complement, Voltage Signal Control, Current Signal Control, PWM Control, Over-voltage Protection, Automatic Temperature Control, Variable Resistor Control, Current Limit Protection, Fixed Constant Speed, Programmable Constant Speed, IP54 Protection, IP56 Protection, IP67 Protection
Optional Intelligent Motion Controls: Inrush Current Protection, Tachometer (Frequency Generator), Rotation Detection, Rotation Detection Complement, Life Detection, Life Detection Complement, Voltage Signal Control, Current Signal Control, PWM Control, Over-voltage Protection, Automatic Temperature Control, Variable Resistor Control, Current Limit Protection, Fixed Constant Speed, Programmable Constant Speed, IP54 Protection, IP56 Protection, IP67 Protection
Unit of Measure
Specifications
Bearing System |
N/A Dual Ball Bearing |
Voltage |
N/A 12.0 V |
Voltage Range (V) |
N/A 7 to 14 V |
Current |
N/A 0.322 A |
Speed |
N/A 2800 rpm |
Airflow (Q) |
N/A 39 m³/h0.65 m³/min23.10 cfm |
Pressure (P) |
N/A 14.92 mmAq0.59 inH2O |
Noise |
N/A 45.51 dBA |
Dielectric Strength |
N/A 500 VAC/1 min, 600 VAC/1 sec maximum 1 mA between power leads and frame. |
Motor |
N/A Brushless DC |
Frame |
N/A Aluminum AD12 Base/Stainless Steel Housing |
Impeller |
N/A Thermoplastic PBT + 15 % GF, UL94-V0 |
Lead Wires (L) |
N/A UL1007, 24 AWG, Red (+), Black (-), 250 ± 10 mm |
Operating Temperature |
N/A -10 to +70 ºC at 45 to 85 % RH |
Storage Temperature |
N/A -40 to +90 ºC |
Protection |
N/A Locked Rotor Protection IP51 Dust and Moisture Protection |
| Life Expectancy1 | N/A 70000 hours |
- 1 At 25 ºC, 65 % RH
