COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
53 x 53 x 31mm (2.09 x 2.09 x 1.22 in). Airflow: 5 CFM to 16 CFM. Frame/Impeller: PC/ABS + 20 %GF, UL94-V0, Base: Aluminum Die Cast. Dual Ball Bearings. Available in 12V, and 24V. CE, UL, and cUL listed. RoHS Compliant.
Inrush Current Protection, Tachometer (Frequency Generator), Rotation Detection, Rotation Detection Complement, Life Detection, Life Detection Complement, Voltage Signal Control, Current Signal Control, PWM Control, Over-voltage Protection, Automatic Temperature Control, Variable Rsistor Control, Current Limit Protection, Fixed Constant Speed, Programmable Constant Speed, IP54 Protection, IP56 Protection, IP67 Protection
Inrush Current Protection, Tachometer (Frequency Generator), Rotation Detection, Rotation Detection Complement, Life Detection, Life Detection Complement, Voltage Signal Control, Current Signal Control, PWM Control, Over-voltage Protection, Automatic Temperature Control, Variable Rsistor Control, Current Limit Protection, Fixed Constant Speed, Programmable Constant Speed, IP54 Protection, IP56 Protection, IP67 Protection
Unit of Measure
Specifications
Bearing System |
N/A Dual Ball Bearing |
Voltage |
N/A 24.0 V |
Voltage Range (V) |
N/A 15 to 27 V |
Current |
N/A 0.180 A |
Speed (rpm) |
N/A 8000 |
Airflow (Q) |
N/A 18.6 m³/h0.31 m³/min10.90 cfm |
Pressure (P) |
N/A 16.10 mmAq0.63 inH2O |
Noise |
N/A 41.89 dBA |
Dielectric Strength |
N/A 500 VAC/1 min, 600 VAC/1 sec maximum 1mA between power leads and frame. |
Insulation Resistance |
N/A ≥10 MO at 500 VDC between frame and (±) lead wires. |
Motor |
N/A Brushless DC |
Frame |
N/A PC |
Impeller |
N/A ABS + 20 % GF, UL94-V0 |
Lead Wires (L) |
N/A UL1007, 24 AWG, Red (+), Black (-), 300 ± 10 mm |
Operating Temperature |
N/A -10 to +70 ºC at 45 to 85 % RH |
Storage Temperature |
N/A -40 to +90 ºC |
Acoustical |
N/A At rated voltage, in free air; background noise 16.8 dBA. 1 microphone is placed at a distance of one meter from the intake. |
Protection |
N/A Locked Rotor Protection IP51 Dust and Moisture Protection |
Tolerances |
N/A +/-10% on rated current and speed |
Life Expectancy |
N/A 70000 hours |
