COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
12V, 24V
706~1913 CFM (1200~3250 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 6,000 hours
IP55 Dust & Moisture Protection
RoHS
706~1913 CFM (1200~3250 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 6,000 hours
IP55 Dust & Moisture Protection
RoHS
Unit of Measure
Specifications
| Dimensions
| Cost Effective Cooling
| Maximum Protection and Safety
| Applications
| Features & Specifications
| Additional Information
Specifications
Brands |
N/A Pelonis Technologies |
Part Number |
N/A 01.12.42B |
Type |
N/A Axial |
Bearing Type |
N/A Dual Ball |
Scroll Housing |
N/A Polyamide (PA) 66 + 30% GF, UL94-V0 |
Impeller |
N/A Polyamide (PA) 66 + 30% GF, UL94-V0 |
Airflow Direction |
N/A Blowing |
Voltage |
N/A 12 V |
Current |
N/A ≤ 5 A |
Number of Speeds |
N/A 1 |
Airflow (Q) |
N/A 706 ft³/min1200 m³/h |
Operating Temperature |
N/A -40 to +70 ºC |
Operating Life |
N/A 6,000 hours |
Dust and Moisture Protection |
N/A Ingress Protection (IP55) |
Cross Reference Part Manufacturer |
N/A SPAL |
Cross Reference Part Number |
N/A VA02-AP70 / LL-40S |
Industry Standards/Certifications |
N/A Restriction of Hazardous Substances (RoHS) Compliant |
Dimensions
Dimension A |
N/A 9.80 in249 mm |
Dimension B |
N/A 3.70 in94 mm |
Dimension C |
N/A 8.19 in208 mm |
Dimension D |
N/A 5.47 in139 mm |
Cost Effective Cooling
Cost Effective Cooling |
N/A Brushed DC Automotive Fans are cost effective products with long life expectancies that exceed industry standards. They include compact and lightweight motors with quick-start operation and external fuse protection that cuts off the power if the maximum speed is exceeded. |
Maximum Protection and Safety
Maximum Protection and Safety |
N/A All models include automated self-protection functions with over-current protection, short-circuit protection, and over-voltage protection that increase life expectancy. |
Applications
Applications |
N/A
|
Features & Specifications
Features and Specifications |
N/A
|
Additional Information
Additional Information |
N/A
Brushed DC Automotive fans include centrifugal and axial models with advanced aerodynamics that maximize efficiency and minimize noise. They are ideal for today's green applications and are available in single speed, dual speed, and variable speed versions. Brushed centrifugal fans include single and dual wheel designs and axial fans are available in sizes up to 385mm. Brushed DC Fans are well suited for automotive applications that require high performance, dust and moisture protection, and intelligent control for maximum energy efficiency. |
