COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Sleeve bearing fans are also available.
All fans can be specified with lead wires or terminal connectors.
High air flow
All fans can be specified with lead wires or terminal connectors.
High air flow
Unit of Measure
Specifications
Bearing System |
N/A Sleeve |
Size L |
N/A 120 mm4.7 in |
Size W |
N/A 120 mm4.7 in |
Size D |
N/A 25 mm1 in |
Voltage |
N/A 120.0 V |
Frequency |
N/A 50/60 Hz |
Power |
N/A 17/17 Watts |
Current |
N/A 0.14/0.14 A |
Speed |
N/A 2300/2750 rpm |
Airflow (Q) |
N/A 2.00 m³/min2.40 m³/min70.00 cfm85.00 cfm |
Pressure (P) |
N/A 4.00 mmAq5.00 mmAq0.16 inH2O0.19 inH2O |
Noise |
N/A 36/40 dBA |
Voltage Range |
N/A 100 to 125 V |
