COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Sleeve bearing fans are also available.
All fans can be specified with lead wires or terminal connectors.
High air flow
All fans can be specified with lead wires or terminal connectors.
High air flow
Unit of Measure
Specifications
Bearing System |
N/A Ball |
Size L |
N/A 120 mm4.7 in |
Size W |
N/A 120 mm4.7 in |
Size D |
N/A 25 mm1 in |
Voltage |
N/A 230.0 V |
Frequency |
N/A 50/60 Hz |
Power |
N/A 19/20 Watts |
Current |
N/A 0.09/0.09 A |
Speed |
N/A 2800/3350 rpm |
Airflow (Q) |
N/A 2.40 m³/min2.90 m³/min86.00 cfm103.00 cfm |
Pressure (P) |
N/A 7.30 mmAq9.00 mmAq0.29 inH2O0.35 inH2O |
Noise |
N/A 42/46 dBA |
Range (VAC) |
N/A 220~240 |
Voltage Range |
N/A 220 to 240 V |
Standard Specifications
Dielectric Strength |
N/A AC 1500V for 3 sec (<0.5mA allowable between lead and frame). |
Insulation Resistance |
N/A 100 Mohm Min @ DC 500V |
Storage Temperature @ 65% Relative Humidity |
N/A -40 to +80 ºC |
Noise |
N/A Measured at rated voltage at 1 meter distance in an anechoic chamber with a background noise of 16dBA max. |
Operation Voltage |
N/A ±10% of rated voltage |
Vibration |
N/A JIS C0040 amplitude 1.5mm frequency 10-55Hz, 1 hr per axis: X, Z, Y. |
Shock |
N/A JIS C0041 acceleration 100G, duration 6ms per axis: X, Z, Y. |
Life |
N/A Life expectancy is 50,000 hours for ball bearings or 30,000 hours for sleeve bearings @ 25ºC, 65% ±20% relative humidity continuous operation. |
Safety |
N/A Designed to meet UL, cUL, TUV, and CE certification. RoHS compliant. |
Insulation |
N/A Class B |
