COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
- 127 x 127 x 38 mm (5.0 x 5.0 x 0.98 in).
- RoHS compliant
- Aluminum alloy frame
- PBT UL94-V thermoplastic impeller
- Voltages from 120 V to 240 V
- 65 CFM to 130 CFM
- -10 deg. C to +60 deg. C operating temp.
- Long operating life
- CE, UL, listed
Unit of Measure
Specifications
Bearing System |
N/A Ball |
Size L |
N/A 127 mm5 in |
Size W |
N/A 127 mm5 in |
Size D |
N/A 38 mm1.5 in |
Voltage |
N/A 220.0 to 240.0 V |
Frequency |
N/A 50/60 Hz |
Power |
N/A 24/21 Watts |
Current |
N/A 0.17/0.14 A |
Speed |
N/A 2700/3000 rpm |
Airflow (Q) |
N/A 3.30 m³/min3.70 m³/min117.00 cfm130.00 cfm |
Pressure (P) |
N/A 6.50 mmAq6.80 mmAq0.26 inH2O0.27 inH2O |
Noise |
N/A 44/46 dBA |
Range (VAC) |
N/A 220~240 |
Standard Specifications
Dielectric Strength |
N/A AC 1500V for 3 sec (<0.5mA allowable between lead and frame). |
Insulation Resistance |
N/A 100 Mohm Min @ DC 500V |
Storage Temperature @ 65% Relative Humidity |
N/A -40 to +80 ºC |
Noise |
N/A Measured at rated voltage at 1 meter distance in an anechoic chamber with a background noise of 16dBA max. |
Operation Voltage |
N/A ±10% of rated voltage |
Vibration |
N/A JIS C0040 amplitude 1.5mm frequency 10-55Hz, 1 hr per axis: X, Z, Y. |
Shock |
N/A JIS C0041 acceleration 100G, duration 6ms per axis: X, Z, Y. |
Life |
N/A Life expectancy is 50,000 hours for ball bearings or 30,000 hours for sleeve bearings @ 25ºC, 65% ±20% relative humidity continuous operation. |
Safety |
N/A Designed to meet UL, cUL, TUV, and CE certification. RoHS compliant. |
Insulation |
N/A Class B |
