COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
92 x 92 x 25 mm (3.62 x 3.62 x 1.0 in). Aluminum alloy frame, reinforced thermoplastic PBT impeller, class UL94V-0. Voltages from 120 V to 230 V, 21 CFM to 30 CFM. CE, UL, listed.
Unit of Measure
Specifications
Bearing System |
N/A Ball |
Size L |
N/A 92 mm3.62 in |
Size W |
N/A 92 mm3.62 in |
Size D |
N/A 25 mm1 in |
Voltage |
N/A 230.0 V |
Frequency |
N/A 60 Hz |
Power |
N/A 9.0 Watts |
Current |
N/A 47 mA |
Speed |
N/A 1700 rpm |
Airflow (Q) |
N/A 0.69 m³/min24.30 cfm |
Pressure (P) |
N/A 1.54 mmAq0.06 inH2O |
Motor |
N/A Shaded pole Induction |
Protection |
N/A Impedance Protected |
Airflow Direction |
N/A Air Over Struts |
Frame |
N/A Aluminum Alloy |
Impeller |
N/A UL94V-O Reinforced Plastic |
Lead Wires (L) |
N/A 22AWG, Black |
Weight |
N/A 0.230 kg8.1 oz |
Terminals |
N/A 3 mm |
Terminals |
N/A 0.12 in |
Operating Temperature |
N/A -20 to +85 ºC |
Storage Temperature |
N/A -30 to +120 ºC |
Noise |
N/A 18.3 dBA |
Acoustical |
N/A Anechoic chamber at free air. |
