COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
- 172 x 150 x 51 mm (6.77 x 5.91 x 2.01 in).
- Aluminum alloy frame,
- reinforced thermoplastic PBT impeller,
- class UL94V-0 Voltages from 120 V to 230 V,
- 175 CFM to 239 CFM.
- CE, UL, listed.
Unit of Measure
Specifications
Bearing System |
N/A Ball |
Size L |
N/A 172 mm6.77 in |
Size W |
N/A 150 mm5.91 in |
Size D |
N/A 51 mm2.01 in |
Voltage |
N/A 120.0 V |
Frequency |
N/A 60 Hz |
Power |
N/A 38.0 Watts |
Current |
N/A 500 mA |
Speed |
N/A 2250 rpm |
Airflow (Q) |
N/A 5.58 m³/min196.90 cfm |
Pressure (P) |
N/A 4.91 mmAq0.19 inH2O |
Motor |
N/A Shaded pole Induction |
Protection |
N/A Impedance Protected |
Airflow Direction |
N/A Air Over Struts |
Frame |
N/A Aluminum Alloy |
Impeller |
N/A UL94V-O Reinforced Plastic |
Lead Wires (L) |
N/A 22AWG, Black |
Weight |
N/A 0.95 kg33.5 oz |
Terminals |
N/A 3 mm |
Terminals |
N/A 0.12 in |
Operating Temperature |
N/A -20 to +85 ºC |
Storage Temperature |
N/A -30 to +120 ºC |
Noise |
N/A 46.2 dBA |
Acoustical |
N/A Anechoic chamber at free air. |
