COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
120 x 120 x 38 mm (4.72 x 4.72 x 1.50 in). Aluminum alloy frame, reinforced thermoplastic PBT impeller, class UL94V-0. Voltages from 120 V to 230 V, 83 CFM to 108 CFM. CE, UL, listed.
Unit of Measure
Specifications
Bearing System |
N/A Ball |
Size L |
N/A 120 mm4.72 in |
Size W |
N/A 120 mm4.72 in |
Size D |
N/A 38 mm1.5 in |
Voltage |
N/A 230.0 V |
Frequency |
N/A 50 Hz |
Power |
N/A 18.0 Watts |
Current |
N/A 120 mA |
Speed |
N/A 2600 rpm |
Airflow (Q) |
N/A 2.78 m³/min98.10 cfm |
Pressure (P) |
N/A 7.22 mmAq0.28 inH2O |
Motor |
N/A Shaded pole Induction |
Protection |
N/A Impedance Protected |
Airflow Direction |
N/A Air Over Struts |
Frame |
N/A Aluminum Alloy |
Impeller |
N/A UL94V-O Reinforced Plastic |
Lead Wires (L) |
N/A 22AWG, Black |
Weight |
N/A 0.58 kg20.5 oz |
Terminals |
N/A 3 mm |
Terminals |
N/A 0.12 in |
Operating Temperature |
N/A -20 to +85 ºC |
Storage Temperature |
N/A -30 to +120 ºC |
Noise |
N/A 42.6 dBA |
Acoustical |
N/A Anechoic chamber at free air. |
