COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
120 x 120 x 25 mm (4.72 x 4.72 x 0.98 in). Aluminum alloy frame, reinforced thermoplastic PBT impeller, class UL94V-0. Voltages from 120 V to 230 V, 45 CFM to 66 CFM. CE, UL, listed.
Unit of Measure
Specifications
Bearing System |
N/A Ball |
Size L |
N/A 120 mm4.72 in |
Size W |
N/A 120 mm4.72 in |
Size D |
N/A 25 mm0.98 in |
Frequency |
N/A 50 Hz |
Power |
N/A 9.3 Watts |
Current |
N/A 50 mA |
Speed |
N/A 2400 rpm |
Airflow (Q) |
N/A 1.42 m³/min50.20 cfm |
Pressure (P) |
N/A 3.60 mmAq0.14 inH2O |
Motor |
N/A Shaded pole Induction |
Protection |
N/A Impedance Protected |
Airflow Direction |
N/A Air Over Struts |
Frame |
N/A Aluminum Alloy |
Impeller |
N/A UL94V-O Reinforced Plastic |
Lead Wires (L) |
N/A 22AWG, Black |
Weight |
N/A 0.365 kg12.9 oz |
Terminals |
N/A 3 mm |
Terminals |
N/A 0.12 in |
Operating Temperature |
N/A -20 to +85 ºC |
Storage Temperature |
N/A -30 to +120 ºC |
Noise |
N/A 29.5 dBA |
Acoustical |
N/A Anechoic chamber at free air. |
