COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
3.0 V~3.3 V
Axially Grooved Bearing
0.18~0.19 CFM (0.005 m³/min)
Lead Wires: UL1571, 30 AWG, 55 mm
Operating Temperature: -10 ºC ~ +60 ºC
Operating life: 20,000 hours at 45 ºC
Locked Rotor, Auto Restart, and Polarity Protection
Frequency Generator (Tachometer) - optional
IP58 Dust and Moisture Protection
CE, RoHS Compliant
Axially Grooved Bearing
0.18~0.19 CFM (0.005 m³/min)
Lead Wires: UL1571, 30 AWG, 55 mm
Operating Temperature: -10 ºC ~ +60 ºC
Operating life: 20,000 hours at 45 ºC
Locked Rotor, Auto Restart, and Polarity Protection
Frequency Generator (Tachometer) - optional
IP58 Dust and Moisture Protection
CE, RoHS Compliant
Unit of Measure
AGB154
- Unit
- Discount Price / %
- 1 - 10
- $18.75
- 11 - 25
- $17.50
- 26 - 50
- $16.41
- 51 - 100
- $15.44
Specifications
| Dimensions
| Lead Wire
| Axial Air-Gap Cooling
| Applications
| Axial Air-Gap Technology Vs Traditional Fan Technology
Specifications
Brands |
N/A Pelonis Technologies |
Type |
N/A Axial Micro Blower |
Direct Current (DC) Rated Voltage |
N/A 3.0~3.3 V |
Direct Current (DC) Operating Voltage Range |
N/A 2.5~3.6 V |
Rated Current |
N/A 32 Milliampere (mA) at 3.0 Volt (V) Voltage 35 Milliampere (mA) at 3.3 Volt (V) Voltage |
Speed |
N/A 13500 rpm at 3.0 V 14500 rpm at 3.3 V |
Airflow (P) |
N/A 0.005 Cubic Meter Per Minute (m³/min) at 3.0 Volt (V) Voltage 0.005 Cubic Meter Per Minute (m³/min) at 3.3 Volt (V) Voltage 0.18 Cubic Foot Per Minute (ft³/min) at 3.0 Volt (V) Voltage 0.19 Cubic Foot Per Minute (ft³/min) at 3.3 Volt (V) Voltage |
Static Pressure (Q) |
N/A 0.084 Inches of Water (inH2O) at 3.0 Volt (V) Voltage 0.097 Inches of Water (inH2O) at 3.3 Volt (V) Voltage 2.12 Millimetres of Aqua (mmAq) at 3.0 Volt (V) Voltage 2.47 Millimetres of Aqua (mmAq) at 3.3 Volt (V) Voltage |
Noise |
N/A 17.1 Decibel (dBA) at 3.0 Volt (V) Voltage 18.8 Decibel (dBA) at 3.3 Volt (V) Voltage |
Operating Temperature |
N/A -10~+60 ºC |
Operating Life at 45 Degree Celsius (ºC) Temperature |
N/A 20,000 hours |
Dust and Moisture Protection |
N/A Ingress Protection (IP58) |
Weight |
N/A 1.38 g |
Industry Standards/Certifications |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) Compliant |
Lead Wire
Lead Wire Rating |
N/A Underwriters Laboratories (UL1571) |
Lead Wire Thickness |
N/A 30 AWG |
Lead Wire Jacket Diameter |
N/A 55 mm |
Axial Air-Gap Cooling
Axial Air-Gap Cooling |
N/A
Traditional fans and blowers include silicon steel motors with radial air-gaps. Miniaturization is difficult, operation is inefficient, and power loss is greater at higher temperatures. By using specially grooved bearings with Axial Air-Gap Technology, AIR-G Series Micro Fans and Blowers are smaller and more energy efficient than traditional fans and blowers and have almost no power loss at higher temperatures. |
Applications
Applications |
N/A
AIR-G Series Micro Fans and Blowers operate without silicon steel stack motors and have axial air-gaps that are PARALLEL to their axis. This makes them ideal miniature cooling devices. Axial Air-Gap Characteristics
|
Axial Air-Gap Technology Vs Traditional Fan Technology
Axial Air-Gap Technology |
N/A
AIR-G Series Micro Fans and Blowers operate without silicon steel stack motors and have axial air-gaps that are PARALLEL to their axis. This makes them ideal miniature cooling devices. Axial Air-Gap Characteristics
|
Traditional Fan Technology |
N/A
Traditional fans and blowers have silicon steel stack motors with radial air-gaps that are PERPENDICULAR to their axis. This makes miniaturization difficult. Traditional Fan Characteristics
|
