COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 27.6 in700 mm |
Length B |
N/A 28.3 in720 mm |
Length C |
N/A 31.9 in810 mm |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.19/0.21 A |
Input Power |
N/A 36/40 Watts |
Speed |
N/A 1150/1100 rpm |
Maximum Pressure |
N/A 1.2/1.5 mmAq0.05/0.06 inH2O |
Maximum Air Flow |
N/A 7.9/7.7 m³/min279/272 ft³/min |
Noise |
N/A 43/42 dBA |
Weight |
N/A 3.2 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
