COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 27.6 in700 mm |
Length B |
N/A 28.3 in720 mm |
Length C |
N/A 31.9 in810 mm |
Rated Voltage |
N/A 120 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.34/0.38 A |
Input Power |
N/A 36/42 Watts |
Speed |
N/A 1250/1250 rpm |
Maximum Pressure |
N/A 1.2/1.6 mmAq0.05/0.06 inH2O |
Maximum Air Flow |
N/A 8.5/8.5 m³/min300/300 ft³/min |
Noise |
N/A 45/45 dBA |
Weight |
N/A 3.2 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
