COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 23.6 in600 mm |
Length B |
N/A 24.4 in620 mm |
Length C |
N/A 28.0 in710 mm |
Rated Voltage |
N/A 120 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.33/0.37 A |
Input Power |
N/A 35/41 Watts |
Speed |
N/A 1250/1300 rpm |
Maximum Pressure |
N/A 1.4/1.8 mmAq0.06/0.07 inH2O |
Maximum Air Flow |
N/A 7.4/7.9 m³/min261/279 ft³/min |
Noise |
N/A 45/46 dBA |
Weight |
N/A 3 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
