COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 19.7 in500 mm |
Length B |
N/A 20.5 in520 mm |
Length C |
N/A 24.1 in612 mm |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.15/0.16 A |
Input Power |
N/A 27/32 Watts |
Speed |
N/A 1250/1300 rpm |
Maximum Pressure |
N/A 1.3/1.8 mmAq0.05/0.07 inH2O |
Maximum Air Flow |
N/A 6.3/6.6 m³/min222/233 ft³/min |
Noise |
N/A 43/44 dBA |
Weight |
N/A 2.40 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
