COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 16.5 in420 mm |
Length B |
N/A 17.3 in440 mm |
Length C |
N/A 20.2 in512 mm |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.14/0.16 A |
Input Power |
N/A 27/31 Watts |
Speed |
N/A 1300/1350 rpm |
Maximum Pressure |
N/A 1.3/1.8 mmAq0.05/0.07 inH2O |
Maximum Air Flow |
N/A 5.2/5.5 m³/min205/194 ft³/min |
Noise |
N/A 44/46 dBA |
Weight |
N/A 2.3 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
