COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Length A |
N/A 27.8 in706 mm |
Length B |
N/A 28.4 in721 mm |
Length C |
N/A 31.7 in805 mm |
Rated Voltage |
N/A 220 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.20/0.22 A |
Input Power |
N/A 38/43 Watts |
Speed |
N/A 2150/2200 rpm |
Pressure (P) |
N/A 1.6/1.7 mmAq0.06/0.07 inH2O |
Air Flow Q |
N/A 6.8/7.0 m³/min240/247 ft³/min |
Noise |
N/A 44/44 dBA |
Weight |
N/A 2.25 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacitor Type 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
Fan Type |
N/A Cross Flow AC Fan |
