COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Length A |
N/A 23.9 in606 mm |
Length B |
N/A 24.4 in621 mm |
Length C |
N/A 27.8 in705 mm |
Rated Voltage |
N/A 220 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.19/0.22 A |
Input Power |
N/A 36/42 Watts |
Speed |
N/A 2300/2400 rpm |
Pressure (P) |
N/A 1.8/1.9 mmAq0.07 inH2O |
Air Flow Q |
N/A 6.5/6.7 m³/min230/237 ft³/min |
Noise |
N/A 46/47 dBA |
Weight |
N/A 2.15 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacitor Type 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
Fan Type |
N/A Cross Flow AC Fan |
