COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Length A |
N/A 24.0 in610 mm |
Length B |
N/A 24.6 in625 mm |
Length C |
N/A 27.6 in702 mm |
Rated Voltage |
N/A 220 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.15/0.16 A |
Input Power |
N/A 26/29 Watts |
Speed |
N/A 1350/1550 rpm |
Pressure (P) |
N/A 1.3/1.9 mmAq0.05/0.07 inH2O |
Air Flow Q |
N/A 6.1/6.8 m³/min215/240 ft³/min |
Noise |
N/A 37/41 dBA |
Weight |
N/A 2.2 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacitor Type 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
Fan Type |
N/A Cross Flow AC Fan |
