COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Length A |
N/A 20.9 in530 mm |
Length B |
N/A 21.5 in545 mm |
Length C |
N/A 24.5 in622 mm |
Rated Voltage |
N/A 120 V |
Rated Frequency |
N/A 60 Hz |
Rated Current |
N/A 0.28 A |
Input Power |
N/A 31 Watts |
Speed |
N/A 1600 rpm |
Pressure (P) |
N/A 1.9 mmAq0.07 inH2O |
Air Flow Q |
N/A 6.2 m³/min219 ft³/min |
Noise |
N/A 42 dBA |
Weight |
N/A 2.1 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacitor Type 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
Fan Type |
N/A Cross Flow AC Fan |
