COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 35.3 in897 mm |
Length B |
N/A 36.1 in917 mm |
Length C |
N/A 39.8 in1010 mm |
Rated Voltage |
N/A 220 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.60/0.80 A |
Input Power |
N/A 136/175 Watts |
Speed |
N/A 1200/1200 rpm |
Maximum Pressure |
N/A 7.4/9.5 mmAq0.29/0.37 inH2O |
Maximum Air Flow |
N/A 33/33 m³/min1165/1165 ft³/min |
Noise |
N/A 58/58 dBA |
Weight |
N/A 8.10 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
