COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 27.0 in685 mm |
Length B |
N/A 27.8 in705 mm |
Length C |
N/A 32.1 in815 mm |
Rated Voltage |
N/A 220 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.50/0.60 A |
Input Power |
N/A 102/126 Watts |
Speed |
N/A 1200/1300 rpm |
Maximum Pressure |
N/A 7.2/9.2 mmAq0.28/0.36 inH2O |
Maximum Air Flow |
N/A 26/27 m³/min918/953 ft³/min |
Noise |
N/A 56/58 dBA |
Weight |
N/A 6.7 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
