COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 24.6 in625 mm |
Length B |
N/A 25.4 in645 mm |
Length C |
N/A 29.7 in755 mm |
Rated Voltage |
N/A 220 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.45/0.57 A |
Input Power |
N/A 105/130 Watts |
Speed |
N/A 1250/1300 rpm |
Maximum Pressure |
N/A 6.1/7.8 mmAq0.24/0.31 inH2O |
Maximum Air Flow |
N/A 23/24 m³/min812/848 ft³/min |
Noise |
N/A 57/58 dBA |
Weight |
N/A 6.40 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
