COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 21.1 in535 mm |
Length B |
N/A 21.9 in555 mm |
Length C |
N/A 25.5 in648 mm |
Rated Voltage |
N/A 220 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.40/0.50 A |
Input Power |
N/A 90/110 Watts |
Speed |
N/A 1200/1300 rpm |
Maximum Pressure |
N/A 5.6/7.5 mmAq0.22/0.30 inH2O |
Maximum Air Flow |
N/A 20/21 m³/min706/742 ft³/min |
Noise |
N/A 56/58 dBA |
Weight |
N/A 6 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
