COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 19.5 in495 mm |
Length B |
N/A 20.3 in515 mm |
Length C |
N/A 23.9 in608 mm |
Rated Voltage |
N/A 220 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.40/0.50 A |
Input Power |
N/A 90/105 Watts |
Speed |
N/A 1200/1300 rpm |
Maximum Pressure |
N/A 5.4/7.5 mmAq0.21/0.30 inH2O |
Maximum Air Flow |
N/A 17/18 m³/min600/636 ft³/min |
Noise |
N/A 56/58 dBA |
Weight |
N/A 5.5 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
