COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 15.1 in385 mm |
Length B |
N/A 15.9 in405 mm |
Length C |
N/A 19.6 in498 mm |
Rated Voltage |
N/A 220 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.27/0.30 A |
Input Power |
N/A 60/70 Watts |
Speed |
N/A 1100/1200 rpm |
Maximum Pressure |
N/A 5.0/7.0 mmAq0.20/0.28 inH2O |
Maximum Air Flow |
N/A 12/13 m³/min424/459 ft³/min |
Noise |
N/A 52/54 dBA |
Weight |
N/A 5.00 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
