COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
520mm (20.5in) to 735mm (28.9in) lengths. AC shaded type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 1.4mmAq (0.055inH2O) to 6mmAq (0.236inH2O), Maximum Air Flow: 177CFM (5m3/min) to 424CFM (12.0m3/min). CE listed.
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 23.9 in606 mm |
Length B |
N/A 24.4 in621 mm |
Length C |
N/A 27.6 in700 mm |
Rated Voltage |
N/A 220 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.11/0.17 A |
Input Power |
N/A 24/37 Watts |
Speed |
N/A 1400/1650 rpm |
Maximum Pressure |
N/A 1.5/2.1 mmAq0.06/0.08 inH2O |
Maximum Air Flow |
N/A 8.0/9.0 m³/min283/318 ft³/min |
Noise |
N/A 40/41 dBA |
Weight |
N/A 3.2 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacitor Type 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
