COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 39.4 in1000 mm |
Length B |
N/A 40.6 in1030 mm |
Length C |
N/A 45.9 in1166 mm |
Rated Voltage |
N/A 220 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 1.3/1.3 A |
Input Power |
N/A 190/265 Watts |
Speed |
N/A 900/1100 rpm |
Maximum Pressure |
N/A 5.0/6.9 mmAq0.20/0.27 inH2O |
Maximum Air Flow |
N/A 45/50 m³/min1593/1770 ft³/min |
Noise |
N/A 59/63 dBA |
Weight |
N/A 15.80 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 6p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
