COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 27.6 in700 mm |
Length B |
N/A 28.7 in730 mm |
Length C |
N/A 34.1 in866 mm |
Rated Voltage |
N/A 220 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 1.2/1.1 A |
Input Power |
N/A 156/210 Watts |
Speed |
N/A 950/1150 rpm |
Maximum Pressure |
N/A 5.0/7.2 mmAq0.20/0.28 inH2O |
Maximum Air Flow |
N/A 33/36 m³/min1168/1274 ft³/min |
Noise |
N/A 59/63 dBA |
Weight |
N/A 13.60 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 6p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
