COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Shipping Weight |
N/A 1650 g |
Length A |
N/A 16.9 in429 mm |
Length B |
N/A 17.5 in444 mm |
Length C |
N/A 20.0 in507 mm |
Size D |
N/A 20.7 in525 mm |
Rated Voltage |
N/A 120 V |
Rated Frequency |
N/A 60 Hz |
Rated Current |
N/A 0.64 A |
Input Power |
N/A 44 Watts |
Speed |
N/A 1400 rpm |
Maximum Pressure |
N/A 2.2 mmAq0.09 inH2O |
Maximum Air Flow |
N/A 3.9 m³/min139 ft³/min |
Noise |
N/A 41 dBA |
Weight |
N/A 1.65 kg |
Fan Type |
N/A AC Fan |
Bearing |
N/A Ball |
Motor |
N/A AC Shaded type motor 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
